??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1433155 - VS-ASI-J-Y-N-M12FS-LC
Bill of material
PHOENIX CONTACT 1433155
Product number of the Manufacturer
1433155
Short Description
Distributor
Long Description
Distributor, 2-position, Load center AS-i Screw locking, on Socket straight M12
Manufacturer Type Description
VS-ASI-J-Y-N-M12FS-LC
Preview
International product number
4046356346245
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
32 V
rated current
4 A
Application standards
IEC 61076-2-101
Min. operating temperature
-25 °C
Max. operating temperature
70 °C
certificate/approval
EAC
net weight
0.017 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
70 °C
Material of the contact coat
Sn
Degree of soiling
1
material of housing
PA
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Sensor/actuator adapter design
Simple
GTIN
4046356346245
Manufacturer product designation
Distributor
Manufacturer product description
AS-Interface distributor with IP67 protection for one flat-ribbon conductor, with a straight, A-coded, 2-pos. M12 socket
Product type
VS-ASI-J-Y-N-M12FS-LC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part