??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1431254 - SAC-4P-M12MS/ 0,3-960/M12FS VA
Bill of material
PHOENIX CONTACT 1431254
Product number of the Manufacturer
1431254
Short Description
Bus system cable
Long Description
Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.3 m
Manufacturer Type Description
SAC-4P-M12MS/ 0,3-960/M12FS VA
Preview
International product number
4046356431736
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
7.500 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC, EAC-RoHS
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Areas of application for signal and data transmission
Process technology
Material of the cable mantle
PVC
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
orange RAL 2003
Number of wires
3
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.750 mm^2
Conductor cross section (AWG), max.
18
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.300 m
Category (capacity)
FOUNDATION Fieldbus
Thickness of insulation
1 mm
GTIN
4046356431736
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.3 m
Product type
SAC-4P-M12MS/ 0,3-960/M12FS VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part