??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1430760000 - ADP 4/1000
Bill of material
Weidmueller 1430760000
Preview
Product number of the Manufacturer
1430760000
Manufacturer Type Description
ADP 4/1000
Short Description
Terminal cover, PA 66, Transparent, Height: 7.4 mm, Width: 1000 mm, Depth: 2.85 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190132897
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.009 kg
customs tariff number (TARIC)
39169010
URL
URL
Previews
3D
2D
Download CAD models