??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1429603 - ISKRA WM3M4C ENERGYMETER
Bill of material
PHOENIX CONTACT 1429603
Product number of the Manufacturer
1429603
Short Description
Measuring instrument
Long Description
Three-phase power meter for active power measurement with direct measurement in networks of up to 500 V / 80 A, with S0 output, with digital input and RS-485 interface, certified in accordance with the MID directive
Manufacturer Type Description
ISKRA WM3M4C ENERGYMETER
Preview
International product number
4063151796259
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
262
Emergency release at power failure
No
communication interface present
No
GTIN
4063151796259
Manufacturer product designation
Measuring instrument
Manufacturer product description
Three-phase power meter for active power measurement with direct measurement in networks of up to 500 V / 80 A, with S0 output, with digital input and RS-485 interface, certified in accordance with the MID directive
Product type
ISKRA WM3M4C ENERGYMETER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90283019
Country of origin
SI
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD