??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1429430000 - ESO UR20 DIN A4 WS
Bill of material
Weidmueller 1429430000
Preview
Product number of the Manufacturer
1429430000
Manufacturer Type Description
ESO UR20 DIN A4 WS
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118233865
Manufacturer Name
Weidmueller Group
Grid dimensions
8 mm
color
white
material
Paper
Mass
0.000 kg
depth
0.300 mm
height
89.5 mm
width
8.600 mm
customs tariff number (TARIC)
48219090
URL
URL
Previews
3D
2D
Download CAD models