??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1429420000 - THM UR20 WS
Bill of material
Weidmueller 1429420000
Preview
Product number of the Manufacturer
1429420000
Manufacturer Type Description
THM UR20 WS
Short Description
Device marking, 8 mm, Vinyl film, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118233858
Manufacturer Name
Weidmueller Group
Combustibility class
HB
Without halogens
No
Mass
0.329 kg
depth
0.25 mm
height
90 mm
width
8.5 mm
customs tariff number (TARIC)
39202021
URL
URL
Previews
3D
2D
Download CAD models