??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1428529 - SOL-SC-2ST-0-DC-1MPPT-2105
Bill of material
PHOENIX CONTACT 1428529
Product number of the Manufacturer
1428529
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-2ST-0-DC-1MPPT-2105
Preview
International product number
4063151790264
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
width
254 mm
height
180 mm
depth
111 mm
GTIN
4063151790264
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 1x 2 strings. With surge protection (type 2), DC switch disconnector, and cable glands for the input and output side.
Product type
SOL-SC-2ST-0-DC-1MPPT-2105
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part