??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1426213 - NBC-8,0-971/M12FS VR
Bill of material
PHOENIX CONTACT 1426213
Product number of the Manufacturer
1426213
Short Description
Bus system cable
Long Description
Bus system cable, VARAN, 6-position, shielded, cable length: 8 m, Customer version
Manufacturer Type Description
NBC-8,0-971/M12FS VR
International product number
4055626456317
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
diameter
7 mm
Application standards
not available
certificate/approval
not available
Pole number
6
Without halogens
No
screened
No
Material of the cable mantle
PVC
Cable length can be configured
No
nominal voltage
30 V
Color of coat
Black
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
Number of wires
6
suitable for cable guide chain
Yes
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
8 m
Category (capacity)
VARAN
Thickness of insulation
0.900 mm
GTIN
4055626456317
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, VARAN, 6-position, shielded, cable length: 8 m, Customer version
Product type
NBC-8,0-971/M12FS VR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part