??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1426130 - SAC-3P-5,6PUR/FRS PEPPH2,5 DMG
Bill of material
PHOENIX CONTACT 1426130
Product number of the Manufacturer
1426130
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PUR, black, Plug straight, on Socket angled M12, coding: S, Customer version
Manufacturer Type Description
SAC-3P-5,6PUR/FRS PEPPH2,5 DMG
Preview
International product number
4055626447360
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
rated voltage
230 V
rated current
12 A
Application standards
not available
certificate/approval
cULus Listed, EAC-RoHS
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
S-Coded
screened
No
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
Color of coat
Black
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Radial networked
No
Coding
S power
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626447360
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PUR, black, Plug straight, on Socket angled M12, coding: S, Customer version
Product type
SAC-3P-5,6PUR/FRS PEPPH2,5 DMG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part