??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1425640 - SACC-CI-M12FSL-4CON-L180 THR SH T
Bill of material
PHOENIX CONTACT 1425640
Product number of the Manufacturer
1425640
Short Description
Flush-type connector
Long Description
Flush-type connector, Power, 4-position, Socket, straight, coding: L - Power , PCB mounting, THR solder connection
Manufacturer Type Description
SACC-CI-M12FSL-4CON-L180 THR SH T
Preview
International product number
4055626432762
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
50
rated current
16 A
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
105 °C
Pole number
4
Degree of protection (IP), mounted
IP67, when plugged in
max. operating ambient temperature
105 °C
Material of the contact coat
Au
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
Number of control contacts
4
Construction form of the plug connector
Socket
Coding (head 1)
L - Power
Type of plug-in contact, outside
Female (socket)
Mounting of the flush-type connector
PCB mounting
With thread
Yes
Connection on the inside
THR solder connection
Inside connection
THR solder connection
GTIN
4055626432762
Manufacturer product designation
Flush-type connector
Manufacturer product description
Flush-type connector, Power, 4-position, Socket, straight, coding: L - Power , PCB mounting, THR solder connection
Product type
SACC-CI-M12FSL-4CON-L180 THR SH T
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part