??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1425186 - SI-RND-R1A
Bill of material
PHOENIX CONTACT 1425186
Product number of the Manufacturer
1425186
Short Description
Data interface
Long Description
Service socket with RJ45 (socket/socket), 8-pos. metal, CAT6A connection, with protective cover
Manufacturer Type Description
SI-RND-R1A
Preview
International product number
4055626386706
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
29.500 mm
height
42.700 mm
material
Plastic
Surface
not relevant
GTIN
4055626386706
Manufacturer product designation
Data interface
Manufacturer product description
Service socket with RJ45 (socket/socket), 8-pos. metal, CAT6A connection, with protective cover
Product type
SI-RND-R1A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models