??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1425175 - A-INL-M12-S-S
Bill of material
PHOENIX CONTACT 1425175
Product number of the Manufacturer
1425175
Short Description
Counter nut
Long Description
Counter nut, material: Stainless steel 1.4305, for threads M12 x 1.5, color: silver
Manufacturer Type Description
A-INL-M12-S-S
Preview
International product number
4055626385464
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
silver
Without halogens
Yes
material
stainless steel - 1.4305
Surface
Stainless steel 1.4305
thread pitch
1.500 mm
Material
Stainless steel
Type of surface
Stainless steel 1.4305
thread form type
metric
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
M12
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4055626385464
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: Stainless steel 1.4305, for threads M12 x 1.5, color: silver
Product type
A-INL-M12-S-S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
73269098
Country of origin
IT
Deeplink
Deeplink
Previews
3D
2D
Download CAD models