??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424748 - SAC-8PY-F/M4P-FD SH
Bill of material
PHOENIX CONTACT 1424748
Product number of the Manufacturer
1424748
Short Description
Y distributor
Long Description
Y distributor, 8-position, shielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: D and Plug straight M12 SPEEDCON, coding: A, Connector, 360° shielded
Manufacturer Type Description
SAC-8PY-F/M4P-FD SH
Preview
International product number
4055626384719
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
30 V
rated current
2 A
Application standards
IEC 61076-2-101
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
not available
net weight
0.045 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
A-coded
screened
Yes
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Y adapter
GTIN
4055626384719
Manufacturer product designation
Y distributor
Manufacturer product description
Y distributor, 8-position, shielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: D and Plug straight M12 SPEEDCON, coding: A, Connector, 360° shielded
Product type
SAC-8PY-F/M4P-FD SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
250
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model