??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424711 - SAC-5PT-FB/2XMB PBDP SH
Bill of material
PHOENIX CONTACT 1424711
Product number of the Manufacturer
1424711
Short Description
T distributor
Long Description
T distributor, PROFIBUS DP (12 Mbps), 5-position, shielded, Socket straight M12, coding: B - inverse, on Plug straight M12, coding: B - inverse and Plug straight M12, coding: B - inverse
Manufacturer Type Description
SAC-5PT-FB/2XMB PBDP SH
Preview
International product number
4055626376745
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
48 V
rated current
1 A
Application standards
according to IEC 61076-2-101
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
EAC
net weight
0.049 kg
Degree of protection (IP), mounted
IP65
max. operating ambient temperature
85 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
PBT
Coding (head 1)
B-coded
screened
Yes
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
T adapter
GTIN
4055626376745
Manufacturer product designation
T distributor
Manufacturer product description
T distributor, PROFIBUS DP (12 Mbps), 5-position, shielded, Socket straight M12, coding: B - inverse, on Plug straight M12, coding: B - inverse and Plug straight M12, coding: B - inverse
Product type
SAC-5PT-FB/2XMB PBDP SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models