??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424665 - SACC-M12FRB-5PL SH
Bill of material
PHOENIX CONTACT 1424665
Product number of the Manufacturer
1424665
Short Description
Connector
Long Description
Connector, Universal, 5-position, shielded, Socket angled M12, B - inverse, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Manufacturer Type Description
SACC-M12FRB-5PL SH
Preview
International product number
4055626375922
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
V0
certificate/approval
cULus Listed, EAC
net weight
0.044 kg
Type of interlock
Screw locking
max. operating ambient temperature
85 °C
Material of the contact coat
Nickel
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
Conductor connection method
Push-in connection
Design of housing surface
Zinc die-cast, nickel-plated
material of housing
Zink print cast
Design of housing
angled
min. connectable conductor cross-section
0.140 mm^2
screen connection present
Yes
Number of control contacts
5
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
B-coded
External cable diameter, min.
4 mm
External cable diameter, max.
8 mm
screened
Yes
max. connectable conductor cross-section
0.750 mm^2
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Female (socket)
GTIN
4055626375922
Manufacturer product designation
Connector
Product type
SACC-M12FRB-5PL SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model