??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424567 - A-INL-PG48-P-BK
Bill of material
PHOENIX CONTACT 1424567
Product number of the Manufacturer
1424567
Short Description
Counter nut
Long Description
Counter nut, material: PA 6 GF 30, connecting thread: Pg48, color: black
Manufacturer Type Description
A-INL-PG48-P-BK
Preview
International product number
4055626374710
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
Without halogens
Yes
material
Polyamide (PA)
Surface
PA 6 GF 30
Material
Plastic
Type of surface
PA 6 GF 30
thread form type
PG
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
Pg48
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4055626374710
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: PA 6 GF 30, connecting thread: Pg48, color: black
Product type
A-INL-PG48-P-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models