您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1424551
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Connection devices
Locknut for cable screw gland
Powered by
CAD模型選擇
{phoenix_contact/27/14/44/24/1424551.prj},{NB=1424551},{MANUID=1424551},{AAO663=4055626374550},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=39269097},{AAO676=1424551},{DESCSHORT=Counter nut},{DESCLONG=Counter nut, material: PA 6 GF 30, connecting thread: Pg13.5, color: light grey},{MANUTYPEDESC=A-INL-PG13,5-P-LG},{PREVIEW=../../../_pool_/52/c3/75977_2000_int_04.png},{INTNO=4055626374550},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=light grey},{BAD656=Yes},{BAB664=Polyamide (PA)},{BAF785=PA 6 GF 30},{BAF634=Plastic},{BAF786=PA 6 GF 30},{AAA052=PG},{AAH497=not relevant},{AAH504=Pg13,5},{AAH500=No},{BAD591=No},{AAL873=No},{AAW338=Counter nut}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424551 - A-INL-PG13,5-P-LG
Bill of material
PHOENIX CONTACT 1424551
Product number of the Manufacturer
1424551
Short Description
Counter nut
Long Description
Counter nut, material: PA 6 GF 30, connecting thread: Pg13.5, color: light grey
Manufacturer Type Description
A-INL-PG13,5-P-LG
Preview
International product number
4055626374550
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
Without halogens
Yes
material
Polyamide (PA)
Surface
PA 6 GF 30
Material
Plastic
Type of surface
PA 6 GF 30
thread form type
PG
nominal thread size NPT/gas pipe thread (imperial)
not relevant
nominal thread size PG (metric)
Pg13,5
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4055626374550
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut, material: PA 6 GF 30, connecting thread: Pg13.5, color: light grey
Product type
A-INL-PG13,5-P-LG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型