??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424544 - G-INS-M25-M68N-SNES-S
Bill of material
PHOENIX CONTACT 1424544
Product number of the Manufacturer
1424544
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Stainless steel 1.4305, external cable diameter 11 mm ... 17 mm, shielding: no, connecting thread: M25 x 1.5, color: silver, with O-ring
Manufacturer Type Description
G-INS-M25-M68N-SNES-S
Preview
color
Steel / stainless steel
net weight
0.052 kg
Degree of protection (IP), mounted
IP69
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M25
Thread length
8 mm
glass-fiber reinforced
No
max. sealing range
17 mm
min. sealing range
11 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
27 mm
wrench width 2
27 mm
GTIN
4055626374499
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Stainless steel 1.4305, external cable diameter 11 mm ... 17 mm, shielding: no, connecting thread: M25 x 1.5, color: silver, with O-ring
Product type
G-INS-M25-M68N-SNES-S
GLN of manufacturer
4063151
International product number
4055626374499
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
73269098
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models