??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424538 - G-INVEN-M12-M67N-NNES-S
Bill of material
PHOENIX CONTACT 1424538
Product number of the Manufacturer
1424538
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 4 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: silver, with pressure compensation element and O-ring
Manufacturer Type Description
G-INVEN-M12-M67N-NNES-S
Preview
color
Brass
net weight
0.029 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
PTFE
max. operating ambient temperature
100 °C
Size of connection thread
M12
Thread length
6 mm
glass-fiber reinforced
No
max. sealing range
7 mm
min. sealing range
4 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
17 mm
wrench width 2
17 mm
GTIN
4055626374437
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: Nickel-plated brass, external cable diameter 4 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: silver, with pressure compensation element and O-ring
Product type
G-INVEN-M12-M67N-NNES-S
GLN of manufacturer
4063151
International product number
4055626374437
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
74198090
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models