??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424535 - G-INVEN-M12-M67N-PNES-BK
Bill of material
PHOENIX CONTACT 1424535
Product number of the Manufacturer
1424535
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 4 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: jet black RAL 9005, with pressure compensation element and flat gasket
Manufacturer Type Description
G-INVEN-M12-M67N-PNES-BK
Preview
International product number
4055626374406
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
net weight
0.00635 kg
Degree of protection (IP), mounted
IP67
Without halogens
No
material
PTFE
max. operating ambient temperature
100 °C
Size of connection thread
M12
Thread length
8 mm
glass-fiber reinforced
No
max. sealing range
7 mm
min. sealing range
4 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
19 mm
wrench width 2
19 mm
GTIN
4055626374406
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 4 mm ... 7 mm, shielding: no, connecting thread: M12 x 1.5, color: jet black RAL 9005, with pressure compensation element and flat gasket
Product type
G-INVEN-M12-M67N-PNES-BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model