??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424517 - G-INS-M32-M68L-PEPDS-LG
Bill of material
PHOENIX CONTACT 1424517
Product number of the Manufacturer
1424517
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 13 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgrey RAL 7035
Manufacturer Type Description
G-INS-M32-M68L-PEPDS-LG
Preview
color
light grey
net weight
0.037 kg
Degree of protection (IP), mounted
IP69
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
M32
Thread length
15 mm
max. sealing range
21 mm
min. sealing range
13 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
36 mm
wrench width 2
36 mm
GTIN
4055626374222
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 13 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgrey RAL 7035
Product type
G-INS-M32-M68L-PEPDS-LG
GLN of manufacturer
4063151
International product number
4055626374222
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models