??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424503 - G-INS-PG42-M68N-PNES-BK
Bill of material
PHOENIX CONTACT 1424503
Product number of the Manufacturer
1424503
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 30 mm ... 38 mm, shielding: no, connecting thread: Pg42, color: jet black RAL 9005
Manufacturer Type Description
G-INS-PG42-M68N-PNES-BK
International product number
4055626373331
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.