??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424502 - G-INS-PG36-M68N-PNES-BK
Bill of material
PHOENIX CONTACT 1424502
Product number of the Manufacturer
1424502
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: Pg36, color: jet black RAL 9005
Manufacturer Type Description
G-INS-PG36-M68N-PNES-BK
Preview
International product number
4055626373324
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
net weight
0.067 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
Pg36
Thread length
13 mm
max. sealing range
32 mm
min. sealing range
22 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
53 mm
wrench width 2
53 mm
GTIN
4055626373324
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: Pg36, color: jet black RAL 9005
Product type
G-INS-PG36-M68N-PNES-BK
URI of the product
http://www.phoenixcontact.com/product/1424502
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
预览
3D
2D
下载CAD模型