??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1424499 - G-INS-PG16-M68N-PNES-BK
Lista materiale
PHOENIX CONTACT 1424499
Product number of the Manufacturer
1424499
Description short
Pressacavi
Description long
Pressacavi, materiale connessione a vite: PA, diametro esterno cavo 10 mm ... 14 mm, schermatura: no, filettatura: Pg16, colore: nero intenso RAL 9005
Manufacturer Type Description
G-INS-PG16-M68N-PNES-BK
Preview
color
Black
net weight
0.013 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
Pg16
Thread length
10 mm
max. sealing range
14 mm
min. sealing range
10 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
27 mm
wrench width 2
27 mm
GTIN
4055626373294
Manufacturer product designation
Pressacavi
Manufacturer product description
Pressacavi, materiale connessione a vite: PA, diametro esterno cavo 10 mm ... 14 mm, schermatura: no, filettatura: Pg16, colore: nero intenso RAL 9005
Product type
G-INS-PG16-M68N-PNES-BK
GLN of manufacturer
4063151
GTIN-Code
4055626373294
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD