??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424493 - G-INS-PG42-M68N-PNES-LG
Bill of material
PHOENIX CONTACT 1424493
Product number of the Manufacturer
1424493
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 30 mm ... 38 mm, shielding: no, connecting thread: Pg42, color: lightgrey RAL 7035
Manufacturer Type Description
G-INS-PG42-M68N-PNES-LG
Preview
color
light grey
net weight
0.090 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
Pg42
Thread length
13 mm
max. sealing range
38 mm
min. sealing range
30 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
60 mm
wrench width 2
60 mm
GTIN
4055626373232
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 30 mm ... 38 mm, shielding: no, connecting thread: Pg42, color: lightgrey RAL 7035
Product type
G-INS-PG42-M68N-PNES-LG
GLN of manufacturer
4063151
International product number
4055626373232
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models