??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424488 - G-INS-PG13,5-M68N-PNES-LG
Bill of material
PHOENIX CONTACT 1424488
Product number of the Manufacturer
1424488
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 6 mm ... 12 mm, shielding: no, connecting thread: Pg13.5, color: lightgrey RAL 7035
Manufacturer Type Description
G-INS-PG13,5-M68N-PNES-LG
Preview
International product number
4055626373188
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
light grey
net weight
0.0109 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
Pg13,5
Thread length
10 mm
max. sealing range
12 mm
min. sealing range
6 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
PG
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
wrench width 1
24 mm
wrench width 2
24 mm
GTIN
4055626373188
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 6 mm ... 12 mm, shielding: no, connecting thread: Pg13.5, color: lightgrey RAL 7035
Product type
G-INS-PG13,5-M68N-PNES-LG
URI of the product
http://www.phoenixcontact.com/product/1424488
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models