??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424470 - G-INS-M16-T68N-PNES-LG
Bill of material
PHOENIX CONTACT 1424470
Product number of the Manufacturer
1424470
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgrey RAL 7035
Manufacturer Type Description
G-INS-M16-T68N-PNES-LG
Preview
color
light grey
net weight
0.006 kg
Degree of protection (IP), mounted
IP66
Without halogens
No
material
PA
max. operating ambient temperature
100 °C
Size of connection thread
M16
Thread length
8 mm
max. sealing range
8 mm
min. sealing range
4 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
Type of cable anchorage
A
wrench width 1
19 mm
wrench width 2
19 mm
GTIN
4055626374178
Manufacturer product designation
Cable gland
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgrey RAL 7035
Product type
G-INS-M16-T68N-PNES-LG
GLN of manufacturer
4063151
International product number
4055626374178
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드