??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424464 - HC-STA-A16PT-BWSC-HS-M25-ELCAL
Bill of material
PHOENIX CONTACT 1424464
Product number of the Manufacturer
1424464
Short Description
Connector set
Long Description
Connector set, degree of protection: IP67, number of positions: 16, material: Die-cast aluminum, salt water resistant, connection method: Push-in connection, connection cross section: AWG 26- 14
Manufacturer Type Description
HC-STA-A16PT-BWSC-HS-M25-ELCAL
Preview
International product number
4055626372938
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
rated voltage
250 V
rated current
16 A
Application standards
not available
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
100 °C
certificate/approval
EAC, DNV
width
78.366 mm
height
117.530 mm
depth
101.700 mm
Max. line cross section, flexible
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
16
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Contact design
Hermaphrodite
Material of the contact
Copper alloy
max. operating ambient temperature
100 °C
Material of the contact coat
Ag
Degree of soiling
3
Rated surge voltage
4 kV
Overvoltage category
III
PE connection present
No
Conductor connection method
Push-in connection
seal present
No
Design of housing surface
Uncoated
Locking present
Yes
material of housing
aluminum
Size of connection thread
not relevant
EMC design present
Yes
number of cable inlets
1
Arrangement of the cable lead-in
not relevant
Coding (head 1)
without
Number of plug contact rows
2
GTIN
4055626372938
Manufacturer product designation
Connector set
Manufacturer product description
Connector set, degree of protection: IP67, number of positions: 16, material: Die-cast aluminum, salt water resistant, connection method: Push-in connection, connection cross section: AWG 26- 14
Product type
HC-STA-A16PT-BWSC-HS-M25-ELCAL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드