??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424459 - HC-EVO-A16PT-BWS-HH-M25-PLRBK
Bill of material
PHOENIX CONTACT 1424459
Product number of the Manufacturer
1424459
Short Description
Connector set
Long Description
Connector set, number of positions: 16, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 14
Manufacturer Type Description
HC-EVO-A16PT-BWS-HH-M25-PLRBK
Preview
International product number
4055626372884
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
rated voltage
250 V
rated current
16 A
Application standards
not available
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Min. operating temperature
-40 °C
Max. operating temperature
100 °C
certificate/approval
EAC, DNV
length
118.384 mm
width
51.199992 mm
height
124.311574 mm
depth
118.383906 mm
Max. line cross section, flexible
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
16
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Contact design
Hermaphrodite
Material of the contact
Copper alloy
max. operating ambient temperature
100 °C
Material of the contact coat
Ag
Degree of soiling
3
Rated surge voltage
4 kV
Overvoltage category
III
PE connection present
No
Conductor connection method
Push-in connection
seal present
No
Design of housing surface
Not applicable
Locking present
Yes
material of housing
PA
Size of connection thread
not relevant
Corrosion resistance
yes
EMC design present
No
impact strength
IK08
number of cable inlets
1
Arrangement of the cable lead-in
not relevant
Coding (head 1)
without
GTIN
4055626372884
Manufacturer product designation
Connector set
Manufacturer product description
Connector set, number of positions: 16, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 14
Product type
HC-EVO-A16PT-BWS-HH-M25-PLRBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models