??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424448 - HC-STA-A04PT-BWS-HS-M20-PLRBK
Bill of material
PHOENIX CONTACT 1424448
Product number of the Manufacturer
1424448
Short Description
Connector set
Long Description
Connector set, number of positions: 4, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 16
Manufacturer Type Description
HC-STA-A04PT-BWS-HS-M20-PLRBK
Preview
International product number
4055626372778
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
rated voltage
230 V
rated current
10 A
Application standards
not available
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
certificate/approval
EAC, DNV
length
80.594 mm
width
34.442483 mm
height
72.956063 mm
depth
80.59357 mm
Max. line cross section, flexible
1.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
Pole number
4
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Contact design
Hermaphrodite
Material of the contact
Copper alloy
max. operating ambient temperature
125 °C
Material of the contact coat
Ag
Degree of soiling
3
Rated surge voltage
4 kV
Overvoltage category
III
PE connection present
No
Conductor connection method
Push-in connection
seal present
Yes
Design of housing surface
Not applicable
Locking present
Yes
material of housing
PA
Size of connection thread
not relevant
Corrosion resistance
yes
EMC design present
No
impact strength
IK06
number of cable inlets
1
Arrangement of the cable lead-in
not relevant
Coding (head 1)
without
Number of plug contact rows
3
GTIN
4055626372778
Manufacturer product designation
Connector set
Manufacturer product description
Connector set, number of positions: 4, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 16
Product type
HC-STA-A04PT-BWS-HS-M20-PLRBK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models