??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424423 - SAC-5P-M12MS/ 10,0-921
Bill of material
PHOENIX CONTACT 1424423
Product number of the Manufacturer
1424423
Short Description
Bus system cable
Long Description
Bus system cable, PUR halogen-free, black RAL 9005, cable length: 10 m
Manufacturer Type Description
SAC-5P-M12MS/ 10,0-921
International product number
4055626372235
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
certificate/approval
cULus Listed
Degree of protection (IP), mounted
IP68
Without halogens
No
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
GTIN
4055626372235
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PUR halogen-free, black RAL 9005, cable length: 10 m
Product type
SAC-5P-M12MS/ 10,0-921
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat