??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424317 - SACC-DSI-M12FS-5CON-M16/0,75
Bill of material
PHOENIX CONTACT 1424317
Product number of the Manufacturer
1424317
Short Description
Device connector, rear mounting
Long Description
Sensor/actuator flush-type socket, 5-pos., M12 SPEEDCON, A-coded, rear/screw mounting with M16 thread, with 0.75 m TPE litz wire, 5 x 0.34 mm²
Manufacturer Type Description
SACC-DSI-M12FS-5CON-M16/0,75
Preview
International product number
4046356729130
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
60 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
V0
certificate/approval
cULus Recognized, cULus Recognized, EAC
net weight
0.030 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP65/IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
screen connection present
No
Number of control contacts
5
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Female (socket)
GTIN
4046356729130
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Sensor/actuator flush-type socket, 5-pos., M12 SPEEDCON, A-coded, rear/screw mounting with M16 thread, with 0.75 m TPE litz wire, 5 x 0.34 mm²
Product type
SACC-DSI-M12FS-5CON-M16/0,75
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models