??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424177 - SACC-DSI-FSX-8CON-M16-L180 SCO
Bill of material
PHOENIX CONTACT 1424177
Product number of the Manufacturer
1424177
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, Socket, straight-SPEEDCON, coding: X, Rear mounting, M16 x 1.5, Solder pins, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1237405
Manufacturer Type Description
SACC-DSI-FSX-8CON-M16-L180 SCO
Preview
International product number
4046356692656
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
53
rated voltage
48 V
rated current
0.500 A
Application standards
IEC 61076-2-109
Combustibility class
V0
certificate/approval
cULus Recognized, EAC
net weight
0.01662 kg
Type of interlock
Screw locking mechanism
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Gold
Degree of soiling
3
Number of power contacts
0
Overvoltage category
III
PE connection present
No
Insertion cycles, min.
100
Design of housing surface
Zinc die-cast, nickel-plated
material of housing
Zink print cast
screen connection present
Yes
Number of control contacts
8
Number of data contacts
0
Coding (head 1)
X-coded
screened
Yes
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
GTIN
4046356692656
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
Device connector, rear mounting, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, Socket, straight-SPEEDCON, coding: X, Rear mounting, M16 x 1.5, Solder pins, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1237405
Product type
SACC-DSI-FSX-8CON-M16-L180 SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models