??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424137 - SACC-E-M12FSS-4CON-M16/0,5 PE
Bill of material
PHOENIX CONTACT 1424137
Product number of the Manufacturer
1424137
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Power, 4-position, Socket, straight, M12-Standard, coding: S, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 1.31 mm², UL/cUL stranded hook-up wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239443
Manufacturer Type Description
SACC-E-M12FSS-4CON-M16/0,5 PE
Preview
rated voltage
630 V
rated current
12 A
Application standards
IEC 61076-2-111
Combustibility class
V0
certificate/approval
cULus Recognized, EAC
net weight
0.047 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP65/IP67
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
III
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
No
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
S-Coded
screened
No
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Flush-type female connector
GTIN
4046356693394
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Power, 4-position, Flush-type female connector, straight, M12-Standard, coding: S , on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 1.31 mm², UL/cUL stranded hook-up wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239443
Product type
SACC-E-M12FSS-4CON-M16/0,5 PE
GLN of manufacturer
4063151
International product number
4046356693394
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
123
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part