??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424006 - QPD W4X2,5 9-14 M25 DT GY
Bill of material
PHOENIX CONTACT 1424006
Product number of the Manufacturer
1424006
Short Description
Panel feed-through
Long Description
Panel feed-through, QUICKON connection, 1 mm² ... 2.5 mm², 690 V, 20 A, gray, with QUICKON nut, external cable diameter: 9 mm ... 14 mm, assembly thread: M25, Push-in connection, 2.5 mm²
Manufacturer Type Description
QPD W4X2,5 9-14 M25 DT GY
Preview
International product number
4055626366227
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP66
rated voltage
690 V
rated current
20 A
Application standards
not available
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, IECEE CB Scheme
length
67.570 mm
width
30.01 mm
height
30.08 mm
net weight
0.045 kg
Pole number
4
Type of interlock
Screw
color of housing
Grey
Material of the contact
Cu
Without halogens
Yes
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
IDC connection
Volume resistance
0.003 0173-1#05-AAA559#002
interlockable
No
mechanical coding present
No
color coding/contact insert
Grey
angle of plug
straight
built-in version
Front mounting
color of the separate adapter piece
gray
connection cross section (fine-strand)
2.500 mm^2
connection cross section (solid-core)
2.500 mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M25
pole codification
1, 2, 3, 4
max. resistance to a continuous temperature
100 °C
GTIN
4055626366227
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, QUICKON connection, 1 mm² ... 2.5 mm², 690 V, 20 A, gray, with QUICKON nut, external cable diameter: 9 mm ... 14 mm, assembly thread: M25, Push-in connection, 2.5 mm²
Product type
QPD W4X2,5 9-14 M25 DT GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model