??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1422640 - SAC-4P-15,0-116/AD
Bill of material
PHOENIX CONTACT 1422640
Product number of the Manufacturer
1422640
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, PUR/PVC, black, free cable end, on Valve connector AD (pressure switch), cable length: 15 m
Manufacturer Type Description
SAC-4P-15,0-116/AD
International product number
4055626310473
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
230 V
rated current
4 A
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Sn
screened
No
Status display present
No
Cable length
15 m
Cross section of conductor
0.750 mm^2
Material of the cable mantle
PUR
Cable length can be configured
No
Material of the contact basic body
CuSn
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve A
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
Open cable end
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Color of jacket
Black
Radial networked
No
Length of the preassembled line
15 m
Energy-reducing
No
GTIN
4055626310473
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, PUR/PVC, black, free cable end, on Valve connector AD (pressure switch), cable length: 15 m
Product type
SAC-4P-15,0-116/AD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part