??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1422560000 - SFX-M 11/60-5 AL
Bill of material
Weidmueller 1422560000
Preview
Product number of the Manufacturer
1422560000
Manufacturer Type Description
SFX-M 11/60-5 AL
Short Description
Cable coding system, 7 - 40 mm, 11 mm, Anodized aluminium, silver
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118226140
Manufacturer Name
Weidmueller Group
max. cable diameter
40 mm
color
Silver
Max. diameter of conductors
500 mm
Min. diameter of conductors
16 mm
Min. cable diameter
7 mm
Mass
0.001 kg
depth
0.5 mm
height
60 mm
width
11 mm
customs tariff number (TARIC)
76169990
URL
URL
Previews
3D
2D
Download CAD models