??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1422535 - SAC-4P-M12MSB/ 1,8-920/FSB X2X
Bill of material
PHOENIX CONTACT 1422535
Product number of the Manufacturer
1422535
Short Description
Bus system cable
Long Description
Bus system cable, PUR, halogen-free, RAL 4001 (violet), shielded, straight M12 SPEEDCON connector, A-coded, to straight M12 SPEEDCON socket, A-coded, cable length: 1.8 m
Manufacturer Type Description
SAC-4P-M12MSB/ 1,8-920/FSB X2X
International product number
4055626306599
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4055626306599
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PUR, halogen-free, RAL 4001 (violet), shielded, straight M12 SPEEDCON connector, A-coded, to straight M12 SPEEDCON socket, A-coded, cable length: 1.8 m
Product type
SAC-4P-M12MSB/ 1,8-920/FSB X2X
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。