??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1421980 - SAC-3P- 5,0-PUR/M12FRS PE DMG
Bill of material
PHOENIX CONTACT 1421980
Product number of the Manufacturer
1421980
Short Description
Power cable
Long Description
Power cable, 3-position, PUR, black, free cable end, on Socket angled M12, coding: S, cable length: 5 m, for AC current up to 16 A/230 V
Manufacturer Type Description
SAC-3P- 5,0-PUR/M12FRS PE DMG
Preview
International product number
4055626390369
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
rated voltage
230 V
rated current
16 A
Application standards
not available
certificate/approval
cULus Listed, EAC, EAC-RoHS
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Au
Coding (head 1)
S-Coded
screened
No
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
Black
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Radial networked
No
Coding
S power
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626390369
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 3-position, PUR, black, free cable end, on Socket angled M12, coding: S, cable length: 5 m, for AC current up to 16 A/230 V
Product type
SAC-3P- 5,0-PUR/M12FRS PE DMG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part