??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1421863 - SEALING PLUG 25X30 RD
Bill of material
PHOENIX CONTACT 1421863
Product number of the Manufacturer
1421863
Short Description
Closing cap
Long Description
Closing cap, material: PA, color: red
Manufacturer Type Description
SEALING PLUG 25X30 RD
Preview
International product number
4055626287638
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
red
material
PA
Connection type
not relevant
GTIN
4055626287638
Manufacturer product designation
Closing cap
Manufacturer product description
Closing cap, material: PA, color: red
Product type
SEALING PLUG 25X30 RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part