??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1421742 - SAC-4P-MR/0,5-28R/MR SCO RAIL
Bill of material
PHOENIX CONTACT 1421742
Product number of the Manufacturer
1421742
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-pos., EC-X halogen-free, black, shielded, angled M12-SPEEDCON plug (A-coded) to angled M12-SPEEDCON plug (A-coded), cable length: 0.5 m, for railway applications
Manufacturer Type Description
SAC-4P-MR/0,5-28R/MR SCO RAIL
International product number
4055626277820
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
suitable for cable guide chain
No
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626277820
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-pos., EC-X halogen-free, black, shielded, angled M12-SPEEDCON plug (A-coded) to angled M12-SPEEDCON plug (A-coded), cable length: 0.5 m, for railway applications
Product type
SAC-4P-MR/0,5-28R/MR SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part