??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1421607 - CUC-IND-C1ZNI-S/R4IE8
Bill of material
PHOENIX CONTACT 1421607
Product number of the Manufacturer
1421607
Short Description
RJ45 connector
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Metal, connection method: Insulation displacement connection, cable outlet: straight, color: green, Ethernet
Manufacturer Type Description
CUC-IND-C1ZNI-S/R4IE8
Preview
International product number
4055626276915
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
13.600 mm
height
14.400 mm
rated voltage
72 V
rated current
1.750 A
Application standards
not available
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
certificate/approval
cULus Recognized, EAC
length
53 mm
depth
53 mm
Max. line cross section, flexible
0.250 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
0.250 mm^2
Pole number
8
Contact design
Pin
Material of the contact
Copper alloy
max. operating ambient temperature
70 °C
Material of the contact coat
Gold over nickel
Degree of soiling
2
Overvoltage category
I
PE connection present
No
Conductor connection method
IDC fast connection
seal present
No
Locking present
No
material of housing
Metal film
Size of connection thread
not relevant
EMC design present
No
number of cable inlets
1
Arrangement of the cable lead-in
straight
Coding (head 1)
without
GTIN
4055626276915
Manufacturer product designation
RJ45 connector
Manufacturer product description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Metal, connection method: Insulation displacement connection, cable outlet: straight, color: green, Ethernet
Product type
CUC-IND-C1ZNI-S/R4IE8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models