??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1421250000 - SAKDU 4/ZZ/ZA RE
Bill of material
Weidmueller 1421250000
Preview
Product number of the Manufacturer
1421250000
Manufacturer Type Description
SAKDU 4/ZZ/ZA RE
Short Description
Feed-through terminal block, 4 mm², 690 V, 32 A, Number of connections: 4
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118225129
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
32 A
Number of contact points per level
4
Number of levels
1
Rated current [In] for the power loss specification
32 A
Power loss, static, current-independent [Pls]
1.020 W
color
red
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
690 V
Mass
0.013 kg
depth
47.35 mm
height
64.6 mm
width
7.7 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models