??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1420832 - SACC-CI-M12MSM-5PE-L180 THR R
Lista materiale
PHOENIX CONTACT 1420832
Product number of the Manufacturer
1420832
Short Description
Flush-type connector
Long Description
Flush-type connector, Power, 6-position, Plug, straight, coding: M - Power , PCB mounting, THR solder connection
Manufacturer Type Description
SACC-CI-M12MSM-5PE-L180 THR R
Preview
International product number
4055626280592
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
50
rated current
8 A
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
105 °C
Pole number
6
Degree of protection (IP), mounted
IP67, when plugged in
max. operating ambient temperature
105 °C
Material of the contact coat
Au
Degree of soiling
3
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
Number of control contacts
6
Construction form of the plug connector
Plug
Coding (head 1)
M - Power
Type of plug-in contact, outside
Male (plug)
Mounting of the flush-type connector
PCB mounting
With thread
Yes
Connection on the inside
THR solder connection
Inside connection
THR solder connection
GTIN
4055626280592
Manufacturer product designation
Flush-type connector
Manufacturer product description
Flush-type connector, Power, 6-position, Plug, straight, coding: M - Power , PCB mounting, THR solder connection
Product type
SACC-CI-M12MSM-5PE-L180 THR R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte