??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1420819 - SACC-CI-M12MSK-4PE-L180 THR T
Bill of material
PHOENIX CONTACT 1420819
Product number of the Manufacturer
1420819
Short Description
Flush-type connector
Long Description
Flush-type connector, Power, 5-position, Plug, straight, coding: K - Power , PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CI-M12MSK-4PE-L180 THR T
Preview
International product number
4055626280653
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
63
rated current
16 A
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
105 °C
Pole number
5
Degree of protection (IP), mounted
IP67, when plugged in
max. operating ambient temperature
105 °C
Material of the contact coat
Au
Degree of soiling
3
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
Number of control contacts
5
Construction form of the plug connector
Plug
Type of plug-in contact, outside
Male (plug)
Mounting of the flush-type connector
PCB mounting
With thread
Yes
Connection on the inside
THR solder connection
Inside connection
THR solder connection
GTIN
4055626280653
Manufacturer product designation
Flush-type connector
Manufacturer product description
Flush-type connector, Power, 5-position, Plug, straight, coding: K - Power , PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Product type
SACC-CI-M12MSK-4PE-L180 THR T
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania