??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1420184 - VS-FSDB-IP20SDA/981/5,0 SCO
Bill of material
PHOENIX CONTACT 1420184
Product number of the Manufacturer
1420184
Short Description
Patch cable
Long Description
Assembled USB cable, shielded, color: black, PVC outer sheath, USB mini-B/IP20 on USB type A/IP20, length: 5 m
Manufacturer Type Description
VS-FSDB-IP20SDA/981/5,0 SCO
Preview
International product number
4046356548618
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP20
Without halogens
No
screened
Yes
Areas of application for signal and data transmission
Standard
Cable length can be configured
No
Design of the electrical connection (head 1)
USB type A
nominal voltage
48 V
Rated value of current
1 A
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12 mini B
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
GTIN
4046356548618
Manufacturer product designation
Patch cable
Manufacturer product description
Assembled USB cable, shielded, color: black, PVC outer sheath, USB mini-B/IP20 on USB type A/IP20, length: 5 m
Product type
VS-FSDB-IP20SDA/981/5,0 SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models