??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_4701_506 - Cinch Connectivity Solutions
Bill of material
142-4701-506
Part Number
142-4701-506
Description
SMA Reverse Polarity Jack, Right Angle PCB Mount Bulkhead
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
18 GHz
Impedance
50 Ohm
Body Style
Right Angle
Previews
3D
2D
Download CAD models