??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-1701-421
Bill of material
142-1701-421
Part Number
142-1701-421
Description
SMA Bulkhead Jack, Post Contact, IP68
Termination Style
Receptacle
Termination Type
Solder
Cable Type
n/a
Body Style
Straight
Gender
Female
Body Material
Stainless Steel
Max Frequency
18 GHz
Impedance
50 Ohm
Body Plating
Passivated
Type
Bulkhead Jack
Previews
3D
2D
Download CAD models