??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0801-801
Bill of material
142-0801-801
Part Number
142-0801-801
Description
SMA Plug, End Launch, Round Contact
Termination Style
Receptacle
Termination Type
Solder
Body Style
Straight
Gender
Plug
Body Material
Brass
Max Frequency
18 GHz
Impedance
50 Ohm
Mounting Style
End Launch
Body Plating
Gold
Contact Plating
Gold
Previews
3D
2D
Stáhnout CAD model