??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0801_306 - Cinch Connectivity Solutions
Bill of material
142-0801-306
Part Number
142-0801-306
Description
SMA Plug, Right Angle PCB Mount
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Plug
Max Frequency
18 GHz
Impedance
50 Ohm
Body Style
Right Angle
Previews
3D
2D
Download CAD models